Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Robohand Thrusters & Slides for Linear Positioning
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning (Function)
Positioning Slides - Linear Positioning Slides & Thrusters | DESTACO
Thruster Slides DLT-Tan (Series)
DLT-08M-T
DLT-08M-T
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Payload (lb)
5
Max Air Pressure (PSI)
100
Weight (lb)
0.88
Shaft Diameter (in)
0.315
Stroke (in)
7.874
Force (lb)
20
Cylinder Bore (in)
0.563
Thrust Force (lbf)
20
B - Body Size (in)
2.5
Thrust Force (N)
89
Payload (kg)
2.27
Max Air Pressure (bar)
7
B - Body Size (mm)
63.5
Shaft Diameter (mm)
8
Stroke (mm)
200
Imperial or Metric Product
Metric Version
Cylinder Bore (mm)
14.3
Force (kg)
89
Weight (kg)
0.4
Product Series
DLT-T/A/N/R/U
PublishedDate
1709328282000
Product Function
Linear Positioning
Direct Connect
Yes
Special Feature
Replaceable Cylinder
DistributorGroup
Camco Indexers & Conveyors
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLT-T_A_N_U_Maintenance.pdf
Product Accessories
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-070
SHOCK/STOP MOUNTING KIT,DLT-08
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-068
URETHANE BUMPER KIT,DLT-08/08M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-077
SENSOR MNTG KIT,DLT-08,4mm SENSOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top