Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Robohand Thrusters & Slides for Linear Positioning
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning (Function)
Positioning Slides - Linear Positioning Slides & Thrusters | DESTACO
Thruster Slides DLT-Tan (Series)
DLT-10M-A
DLT-10M-A
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
B - Body Size (in)
3.5
Shaft Diameter (in)
0.375
Force (lb)
35
Payload (lb)
15
Max Air Pressure (PSI)
100
Thrust Force (lbf)
35
Stroke (in)
11.811
Cylinder Bore (in)
0.75
Weight (lb)
2.12
Thrust Force (N)
173
Max Air Pressure (bar)
7
Cylinder Bore (mm)
19.05
B - Body Size (mm)
88.9
Imperial or Metric Product
Metric Version
Force (kg)
173
Shaft Diameter (mm)
9.5
Weight (kg)
1.05
Stroke (mm)
300
Payload (kg)
6.8
Product Function
Linear Positioning
Direct Connect
Yes
PublishedDate
1709328285000
Product Series
DLT-T/A/N/R/U
DistributorGroup
Camco Indexers & Conveyors
Special Feature
Replaceable Cylinder
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLT-T_A_N_U_Maintenance.pdf
Product Accessories
OTAL-048
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-047
Telescopic Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-004
Throttle nonreturn valve
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-042
TELE. AIRLINE KIT,DLT/DLB,UP TO 24"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-041
TELE. AIRLINE KIT,DLT/DLB,UP TO 18"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-056
URETHANE BUMPER KIT,DLT-10
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-055
SHOCK/STOP/SENSOR MOUNTING KIT,DLT-10(M)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-065
URETHANE BUMPER KIT,DLT-10M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-040
TELE. AIRLINE KIT,DLT/DLB,UP TO 12"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-028
SHOCK ,MC-25M-H,NO BUTTON (SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top