Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
6.2
output_radial_capactiry_lb_english
1856
output_overturning_moment_capacity_inlb_english
4238
Height To Mounting Surface (in)
8.3
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
48
output_thrust_axial_capacity_lb_english
2053
Maximum Torque (in-lb)
3794
Output Overturning Moment Capacity (in-lb)
4238
height_t0_mounting_surface_in_english
8.3464566929134
Output Shaft Diameter (in)
1.38
Output Radial Capacity (lb)
1856
Mounting Surface Diameter (in)
3.9
center_distance_in_english
4.3307086614173
Output Thrust/Axial Capacity (lb)
2053
b10_torque_capacity_inlb_english
29046
mounting_surface_diameter_in_english
3.9370078740157
maximum_torque_inlb_english
3794
B10 Torque Capacity (in-lb)
29046
Center Distance (in)
4.3
Internal Inertia (lb-in²)
55
output_shaft_dia_in_english
1.38
Internal Inertia (lb-in²)
55
Internal Inertia (kgm²)
0.0161
Mounting Surface Diameter (mm)
100
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.014
height_t0_mounting_surface_mm_metric
212
Internal Inertia (kgm²)
0.0161
output_shaft_dia_mm_metric
35
Imperial or Metric Product
Metric
output_radial_capactiry_n_metric
8259
Output Radial Capacity (N)
8259
Center Distance (mm)
110
B10 Torque Capacity (Nm)
3282
Maximum Torque (Nm)
429
Output Shaft Diameter (mm)
35
Output Thrust/Axial Capacity (N)
9136
center_distance_mm_metric
110
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0018
Output Overturning Moment Capacity (Nm)
479
output_overturning_moment_capacity_nm_metric
479
mounting_surface_diameter_mm_metric
100
Maximum Torque (Nm)
429
Height To Mounting Surface (mm)
212
b10_torque_capacity_nm_metric
3282
output_thrust_axial_capacity_n_metric
9136