output_radial_capactiry_lb_english
910.0
Center Distance (in)
4.1
height_t0_mounting_surface_in_english
5.688976378
output_thrust_axial_capacity_lb_english
2270.0
output_shaft_dia_in_english
1.18
center_thru_hole_diameter_in_english
1.18
output_overturning_moment_capacity_inlb_english
3180.0
Mounting Surface Diameter (in)
7.0
Output Radial Capacity (lb)
910.0
Height To Mounting Surface (in)
5.7
Output Overturning Moment Capacity (in-lb)
3180.0
Center Thru Hole Diameter (in)
1.18
mounting_surface_diameter_in_english
7.0
Output Thrust/Axial Capacity (lb)
2270.0
Output Shaft Diameter (in)
1.18
center_distance_in_english
4.1338582677
mounting_surface_diameter_mm_metric
177.8
Output Radial Capacity (N)
7470.0
Center Thru Hole Diameter (mm)
30.0
Output Overturning Moment Capacity (Nm)
359.0
height_t0_mounting_surface_mm_metric
144.5
Output Shaft Diameter (mm)
30.0
Height To Mounting Surface (mm)
144.5
output_shaft_dia_mm_metric
30.0
Imperial or Metric Product
Metric
output_radial_capactiry_n_metric
7470.0539686718
output_thrust_axial_capacity_n_metric
10109.311740891
Output Thrust/Axial Capacity (N)
10109.0
Mounting Surface Diameter (mm)
177.8
Center Distance (mm)
105.0
center_thru_hole_diameter_mm_metric
30.0
center_distance_mm_metric
105.0
output_overturning_moment_capacity_nm_metric
359.0