output_overturning_moment_capacity_inlb_english
2419
mounting_surface_diameter_in_english
2.5
Internal Inertia (lb-in²)
7.7
Output Thrust/Axial Capacity (lb)
1406
output_thrust_axial_capacity_lb_english
1406
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6.816
Internal Inertia (lb-in²)
7.7
Maximum Torque (in-lb)
2390
center_distance_in_english
3.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.845
center_thru_hole_diameter_in_english
0.75
Height To Mounting Surface (in)
6.688
height_t0_mounting_surface_in_english
6.688
output_radial_capactiry_lb_english
1935
Mounting Surface Diameter (in)
2.5
Center Distance (in)
3.5
B10 Torque Capacity (in-lb)
2047
Output Overturning Moment Capacity (in-lb)
2419
Center Thru Hole Diameter (in)
0.75
b10_torque_capacity_inlb_english
2047
maximum_torque_inlb_english
2390
Output Radial Capacity (lb)
1935
Internal Inertia (kgm²)
0.00225
Internal Inertia (kgm²)
0.00225
b10_torque_capacity_nm_metric
231
Output Radial Capacity (N)
8611
Output Thrust/Axial Capacity (N)
6257
output_overturning_moment_capacity_nm_metric
273
center_thru_hole_diameter_mm_metric
19.1
center_distance_mm_metric
88.9
output_thrust_axial_capacity_n_metric
6257
Maximum Torque (Nm)
270
height_t0_mounting_surface_mm_metric
169.8752
Output Overturning Moment Capacity (Nm)
273
Imperial or Metric Product
Imperial
Height To Mounting Surface (mm)
169.9
B10 Torque Capacity (Nm)
231
Center Thru Hole Diameter (mm)
19.1
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00025
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
Center Distance (mm)
88.9
Maximum Torque (Nm)
270
output_radial_capactiry_n_metric
8611