Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
6002P-P
6002P-P
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.39
Pressure Range (psi)
30 - 100 psi
Grip Force (lbf)
156
Weight (lb)
1.12
Maximum Finger Length (in)
2.36
Cylinder Bore (in)
1.57
Maximum Finger Length (mm)
60
Weight (kg)
0.51
Stroke (mm)
10
Grip Force (N)
694
Cylinder Bore (mm)
40
Imperial or Metric Product
Imperial
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Function
Gripping
Product Type
2 Jaw Parallel
Special Feature
Precision
Temp Range Viton
-30° to 150°C (-20° to 300°F)
DistributorGroup
Robohand Gripping Solutions
Actuation (Open/Closed) (Sec)
0.07
Product Series
2P
Optional Sensor
Yes
Number of Jaws
2
Back to Top