
Unit View
Dimensions / Applications
- Height (in)1.59
- Length (in)2.96
- Weight (lb)0.33
- Width (in)1.26
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)560
- Plunger Height (in)0.5
- Plunger Travel (in)0.7
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM6
- Spindle (Recommended)202916-M (supplied)
- Spindle Included?No
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Standard MaterialStainless Steel