Email_Header_2550x130px_Banner_Automate
Light-Duty Pneumatic Clamping
Destaco’s 802-U Series pneumatic hold down clamps feature sensor ready for round or T-slot style sensors and are the pneumatic versions of Model 202-U.

802-U-HT

Pneumatic clamp with high-temperature cylinder.
  • For light duty welding and assembly applications
  • Sensor ready for T-slot or round sensors
  • Pneumatic version of 202-U manual toggle clamp
  • Model 802-U has 1/8NPT ports
  • Model 802-UE has G-1/8 ports
  • Replacement Clamp Assembly: 802-U-LC
Visit Product Series:
CAD

Product Details Unit View:
Exerting Force (lbf) 200.0
Height Under Clamp Arm (in) 1.06
Cylinder Bore (in) 1.26
Clamp Arm Length (in) 1.73
Maximum Holding Capacity (lbf) 200.0
Air Consumption (ft³) 0.012
exerting_force_lbf_english 200.0
Weight (lb) 1.6
Clamp Arm Length (mm) 43.9
Weight (kg) 0.73
exerting_force_n_metric 2010.0
Exerting Force (N) 2010.0
Cylinder Bore (mm) 32
Maxmum Holding Capacity (N) 890.0
Air Consumption (dm³) 0.34
Height Under Clamp Arm (mm) 27.0
Product Series 802
Spindle Assembly 202208-M
Application - Assembly Excellent/High
Replacement Seal Kit 802450-32-1-00
Spindle Included? Yes
Application - Welding Fair/Medium
Clamp Arm Style u-bar
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Function Clamping
Flanged Washers 215105
Download the Service Manual https://media.destaco.com/assetbank-destaco//assetfile/3867.pdf
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Pneumatic Toggle Clamp
Duty Cycle Poor/Low
Air Port size 1/8 NPT
Back to Top