Internal Inertia (lb-in²)
16.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
7.549
Maximum Torque (in-lb)
1779.0
Output Radial Capacity (lb)
4790.0
maximum_torque_inlb_english
1779.0
B10 Torque Capacity (in-lb)
13390.0
b10_torque_capacity_inlb_english
13390.0
output_thrust_axial_capacity_lb_english
3470.0
output_overturning_moment_capacity_inlb_english
7544.0
center_thru_hole_diameter_in_english
1.02
Center Thru Hole Diameter (in)
1.02
Internal Inertia (lb-in²)
16.0
Height To Mounting Surface (in)
7.1
Output Thrust/Axial Capacity (lb)
3470.0
Mounting Surface Diameter (in)
3.1
Center Distance (in)
3.1
center_distance_in_english
3.1496062992
Output Overturning Moment Capacity (in-lb)
7544.0
height_t0_mounting_surface_in_english
7.0866141732
mounting_surface_diameter_in_english
3.1496062992
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.93
output_radial_capactiry_lb_english
4790.0
Output Radial Capacity (N)
21316.0
Maximum Torque (Nm)
201.0
output_thrust_axial_capacity_n_metric
15442.0
b10_torque_capacity_nm_metric
1513.0
height_t0_mounting_surface_mm_metric
180.0
mounting_surface_diameter_mm_metric
80.0
Output Overturning Moment Capacity (Nm)
852.0
Maximum Torque (Nm)
201.0
Center Distance (mm)
80.0
center_thru_hole_diameter_mm_metric
26.0
Mounting Surface Diameter (mm)
80.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0003
output_radial_capactiry_n_metric
21316.0
Internal Inertia (kgm²)
0.0047
Output Thrust/Axial Capacity (N)
15442.0
center_distance_mm_metric
80.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
B10 Torque Capacity (Nm)
1513.0
output_overturning_moment_capacity_nm_metric
852.0
Imperial or Metric Product
Metric
Center Thru Hole Diameter (mm)
26.0
Height To Mounting Surface (mm)
180.0
Internal Inertia (kgm²)
0.0047