Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
810-S
810-S
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (ft³)
0.029
Cylinder Bore (in)
1.57
exerting_force_lbf_english
702.0
Maximum Holding Capacity (lbf)
750.0
Weight (lb)
4.07
Clamp Arm Length (in)
3.57
Exerting Force (lbf)
702.0
Height Under Clamp Arm (in)
1.79
Air Consumption (dm³)
0.83
exerting_force_n_metric
3143.0
Height Under Clamp Arm (mm)
45.5
Maxmum Holding Capacity (N)
3340.0
Exerting Force (N)
3143.0
Cylinder Bore (mm)
40
Weight (kg)
1.85
Clamp Arm Length (mm)
90.6
Clamp Arm Style
solid
Product Function
Clamping
Bolt Retainer
210114
PublishedDate
1675344133000
Air Port size
1/8 NPT
Product Series
810
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle
Fair/Medium
Product Type
Pneumatic Toggle Clamp
Operating Temperature
-10° to 90°C (-14° to 194° F)
Replacement Seal Kit
810450-40-1-00
Application - Welding
Fair/Medium
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Application - Assembly
Excellent/High
Product Accessories
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810-S-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top