Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 91090 Series vertical, hold-down toggle locking clamps are designed for mounting on vertical surface.

91090

Visit Product Series:
CAD

Download
Product Details Unit View:
Height Under Clamp Arm (in) 2.72
Clamp Arm Length (in) 1.31
Maximum Holding Capacity (lbf) 385.0
Weight (lb) 0.81
Height Under Clamp Arm (mm) 69.1
Maxmum Holding Capacity (N) 1710.0
Clamp Arm Length (mm) 33.3
Weight (kg) 0.37
PublishedDate 1674498898000
Product Type Standard
Standard Material Steel
Application - Assembly Excellent/High
Application - Wood-Working Excellent/High
Service Environment Normal
Application - Welding Poor/Low
Product Series 91090
Toggle Lock Plus No
Application - Food Processing Fair/Medium
Clamp Arm Style U-Bar
Duty Cycle 2
Handle Vertical
Accomodates Workpiece Variation No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Checking Fixtures Excellent/High
Product Function Clamping
Application - Closures Excellent/High
Application - Machining Poor/Low
Product Accessories
507107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
507208-M
SPINDLE M8X70 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top