Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-SA10-150-150-02 Series of single bolt swivel arms are used to mount 1.50” tubes to 1.50” tubes.

CPI-SA10-150-150-02

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.59
Tube Combinations (in) 1.50 / 1.00
Length (in) 2.66
Tube Diameter (in) 1.50|1.00
Tube Combinations (mm) 38.1 / 25.4
Weight (kg) 0.27
Tube Diameter (mm) 38.1|25.4
Length (mm) 67.6
Product Type Swivel Arm
DistributorGroup End Effectors
Finish Silver
Tube Size 1.50 in / 1.50 in
Material Aluminum
Product Series SA
Product Function Robotic Tooling
Back to Top