Email_Header_2550x130px_Banner_Automate
Bag Grippers
Destaco’s DBG100-PU-BU Series bag grippers are designed for automating your end of line bag filling cells and have an optional pneumatic back-up package available.

DBG100-2-PU6-BU

Visit Product Series:
CAD

Product Details Unit View:
Stroke (in) 4
Weight (lb) 115
Max Payload (lb) 100
Weight (kg) 52
Max. Payload (kg) 45.36
Product Series DBG
Product Type Bag Gripper
DistributorGroup Robohand Gripping Solutions
Maximum Bag Size 24x40x6.7 in (610x1016x170 mm)
Product Function Gripping
Back-up Options Pneumatic Back-up
Back to Top