Email_Header_2550x130px_Banner_Automate
Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-09M-75

Visit Product Series:
CAD
Download
Product Details Unit View:
Thrust Force (lbf) 31
Linear Accuracy per 1" travel (±in) 0.0001
Stroke (in) 3
Force (lb) 44
Weight (lb) 1.78
Max Stroke (in) 3
Cylinder Bore (in) 0.63
Payload (lb) 2
Payload (kg) 0.9
Cylinder Bore (mm) 16
Stroke (mm) 75
Linear Accuracy per 25 mm travel (±mm) 0.005
Imperial or Metric Product Metric Version
Weight (kg) 0.81
Force (kg) 196
Thrust Force (N) 138
Pressure Range (bar) 20-100 psi
Special Feature High Moment Capacity
Power Max (Watts) 75
Product Series DLM
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.1
Direct Connect Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
PublishedDate 1709328277000
Product Function Linear Positioning
DistributorGroup Camco Indexers & Conveyors
Back to Top