Email_Header_2550x130px_Banner_Automate
Sheet Metal Grippers
GR1-15 - Modular Gripper with 45° Angular Jaw

GR1-15BM-045

Visit Product Series:
CAD
Download
Product Details Unit View:
Grip Range (in.) 0 - 0.125
Grip Max (in) 0.125
Grip Min (in) 0
Grip Force (lbf) 169
Weight (lb) 2.2
Grip Range (mm) 0 - 3
Grip Min (mm) 0
Grip Max (mm) 3
Grip Force (N) 500
Weight (kg) 1
Product Series GR1
Product Type Toggle-Lock Sheet Metal Gripper
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Back to Top