Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RPB-28M
RPB-28M
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
2.50
Weight (lb)
42
Maximum Finger Length (in)
5.511811023622
accuracy_in_english
0.005
Stroke (in)
8
Pressure Range (psi)
20-100 psi
Grip Force (lbf)
600
Repeatability (±in)
0.0020
Repeatability (±mm)
0.05
Maximum Finger Length (mm)
140
Weight (kg)
19.1
accuracy_mm_metric
0.13
Cylinder Bore (mm)
63.5
Grip Force (N)
2669
Pressure Range (bar)
1.4 - 7 bar
Imperial or Metric Product
Metric
Stroke (mm)
203.2
Number of Jaws
2
Special Feature
Heavy Duty
Product Type
2 Jaw Parallel
Temp Range Standard
-30° to 150°C (-20° to 300°F)
Product Function
Gripping
Actuation (Open/Closed) (Sec)
1.00
DistributorGroup
Robohand Gripping Solutions
Product Series
RPB
Back to Top