Email_Header_2550x130px_Banner_Automate

LIGHTWEIGHT TOOLING FOR END EFFECTORS

Double_Blank_Detector_Mounts

DOUBLE-BLANK-DETECTOR-MOUNTS FOR LIGHTWEIGHT TOOLING

Destacker Double Blank Detector Mounts allow compliance to sensing blanks with ±15° without needing to adjust the robot, automation or tooling. Double Blank Detector Mounts are offered in two sensor thread diameters, 42mm and 54mm. A 75mm Double Blank Detector Mount can be ordered through our applications team.

click here to learn more about SiMPLE press automation software

Markets: AutomotiveFood and PackagingConsumer Goods, Industrial 

Applications: Stamping, Plastic injection molding, High temperature

Unit View:
lightweight
speed
safety
low-no-maintenance
Back to Top