Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
84A Series - Dual Arm, Tolerance Compensation Power Clamp

84A50-1

Visit Product Series:
CAD
Product Details Unit View:
Clamping Arm Torque At 5 Bar (ft-lb) 1200
Cylinder Bore (in) 1.97
Air Consumption per double stroke at 72 psi (ft³) 0.01
Air Consumption per double stroke at 72 psi (ft³) 0.01
Weight (lb) 5.29
Holding Torque (Max) (ft-lb) 1200
Air Consumption per double stroke at 5 bar (dm³) 0.72
Clamping Arm Torque At 5 Bar (Nm) 136
Holding Torque (Max) (Nm) 136
Cylinder Bore (mm) 50
Weight (kg) 2.4
Hand Lever No
Product Type Tolerence Compensation Clamp
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 84A
Opening Angle (deg) 90
Port Size G 1/4
Clamp Arm Style U-Arms
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top