CAMCO Heavy Duty Precision Link Conveyors combine excellent accuracy with high load capacity to provide the versatility needed to meet virtually any automated assembly or manufacturing challenge.

Heavy Duty, Precision Link Conveyors

Can be customized for specialized in-line automatic assembly operations, including: Conveyor length, Index distance and motion, Link fixture mounting pattern, Tooling plate configuration, Line shaft configuration, Support base design, Drive package components, and Drive package arrangement.

Food and Packaging, Industrial, Consumer Goods

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)