Email_Header_2550x130px_Banner_Automate

ROUND TOOLING FOR END EFFECTORS

Nest Pad Brackets CPI-AB-00-1E-24.197

STEEL NEST GUIDES FOR VACUUM GENERATORS, ADAPTERS & PROXIMITY SWITCHES

DESTACO’s nest guides are manufactured using steel and vary in length from 5.00” to 8.00” and height of 4.00” to 8.00”. These versatile attachments connect seamlessly with vacuum generators, adapters, and proximity switches during many applications.

click here to learn more about SiMPLE press automation software

Markets: AerospaceAutomotive

Applications:Fixturing and Testing, Welding, Assembly

Unit View:
speed
performance
interchangeable
Back to Top