Email_Header_2550x130px_Banner_Automate

ROUND TOOLING FOR END EFFECTORS

Nest Pad Blocks CPI-ST-2-4-15.273

URETHANE NEST PAD BLOCKS FOR ROUND TOOLING

DESTACO’s nest pad blocks are made of urethane and work seamlessly with our nest guides for a variety of applications. These blocks range in heights of 1.00”/25.4 mm to 6.00”/152.4 mm, 0.13”/3.2 mm to 1.00”/25.4 mm, and widths of 1.00”/25.4 mm to 4.00”/101.6 mm.

click here to learn more about SiMPLE press automation software

Markets: AerospaceAutomotive

Applications:Fixturing and Testing, Welding, Assembly

Unit View:
speed
performance
interchangeable
Back to Top