Destaco Sheet Metal Grippers are ideal for robotic part handling applications. Destaco grippers are lightweight for high transfer speeds when used in stamping press applications.

Sheet Metal Grippers

Destaco Sheet Metal Grippers are ideal for robotic part handling applications. Destaco grippers are lightweight for high transfer speeds when used in stamping press applications. Other grippers are enclosed for use in harsh welding environments. The internal mechanism prevents grippers from opening during loss of air. All grippers feature a light weight and compact size, modular openings, many grip styles, and multiple contact points.

staco/Aerospace, Automotive

staco/Assembly, Pressroom/Stamping

  • More Information

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)