Destaco

Internally Powered, Block Thruster Slides for Short & Medium Strokes - Robohand DLT-E/L Series

Destaco's Robohand DLT-E/L thruster slides are highly configurable with a wide range of strokes and capacities. With DirectConnect™ mounting, thrusters can be combined with base slides and grippers for a custom pick-and-place solution. This internally powered block thruster is used for short and medium strokes in limited space applications and the internal design reduces overall length to a minimum. These models feature a built-in repairable cylinder, greater shaft support, and longer strokes in a compact, space saving package.

Food and Packaging, Industrial, Consumer Goods

Fixturing and Testing, Assembly, Plastic injection molding, Clean room

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)