LIGHTWEIGHT TOOLING FOR END EFFECTORS

Destaco’s SGM-ASSY Series of end effector tooling is designed as split saddle and crossbar tooling.

CPI-SGM-ASSY-BT-RL-EL

SGM Split saddle tooling is a nice alternative to using a full crossbar saddle. Each bar is designed with a ported air manifold, optional electric plug and built-in error-proofing pins.
  • Blankload tool, rear left side with electric connector installed
  • Steel tube for increased stability
  • Ported quick-change air manifold
  • Optional electric connection
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 4.44
Tube Diameter (in) 1.18
Weight (kg) 2.014
Tube Diameter (mm) 30
Product Function Robotic Tooling
283-HTS_TARIFF_CODE 76109090
Product Type Crossbar Tooling
Product Series CPI-SGM-ASSY
PublishedDate 1683651341000
Back to Top