Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling for Design, Manufacturing & Assembly
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Lower Tooling (Series)
CPI-SGM-TH-USR-AL
CPI-SGM-TH-USR-AL
CPI-SGM-TH Orientation Station Receiver, Plate and template holder is ideal for nest stations between die operations
Aluminum Mount Adaptor
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
111.0
Weight (lb)
1.48
Maximum Static Clamp Load (Nm)
150.0
Weight (kg)
0.67
max_static_clamp_load_metric
150.0
283-HTS_TARIFF_CODE
76109090
Material
Aluminum
cad_part_name
CPI-SGM-TH-USR-AL
Product Type
Lower Nest Receiver
Product Function
Robotic Tooling
Product Series
CPI-SGM-TH
Back to Top