Compliance Devices

CH-140

HORIZONTAL COMPLIANCE DEVICES FOR ROBOTIC TOOLING ALIGNMENT – CH SERIES

DESTACO’s CH Series of cylindrical, horizontal compliance devices are used for inserting components that may be misaligned with the tool. They allow a horizontal displacement that compensates for part placing inaccuracies. High quality components allow centering repeatability from 0.02mm and angular repeatability from ±10°. The enclosed design of this series allows them to be used in harsh environments.

Markets: AerospaceAutomotiveFood and Packaging, Industrial

Applications: Stamping

Search:

Unit View:
performance
Back to Top