Destaco Logo

ROUND TOOLING FOR END EFFECTORS

Apple Core Swivel Arms

Apple Core Swivel Arms

Specifications:
Maximum Clamp Load:
200 ft-lb [271 Nm]
Material:
Body:
Cast Aluminum
Spacer:
Machined Aluminum

Features

  • Mounts apple core accessories to Ø25mm/1.00” round tube
  • Provides 360° of rotational adjustments along (3) axes
  • Used to mount venturi, bumpers, round locators, and proximity switches

Markets

Applications

Product
Weight (lbs)
Tube Size
Length (in)
Tube Diameter (in)
Finish
Material
Product Type
Apple Core Size
Apple Core (in)
Tube Combinations (in)
Maximum Static Clamp Load (ft lb)
0.6925 mm / 25 mm2.50.98BlueAluminumSwivel Arm Extension Assembly0.98 / 0.98
0.4925 mm / 25 mm2.50.98BlueAluminumSwivel Arm Extension Assembly0.98 / 0.98
0.51.50 in2.531.50SilverAluminumSwivel Arm190.75
0.4625 mm2.381.57BlueAluminumSwivel Arm Extension Assembly190.75200
0.8825 mm / 25 mm2.50.98BlueAluminumSwivel Arm Extension Assembly0.98 / 0.98
0.625 mm / 25 mm2.50.98BlueAluminumSwivel Arm0.98 / 0.98
0.540 mm2.531.57BlueAluminumSwivel Arm Extension Assembly190.75
0.5725 mm3.311.57BlueAluminumSwivel Arm Extension Assembly190.75200
0.621.50 in3.421.50SilverAluminumSwivel Arm190.75
1.0625 mm / 25 mm2.50.98BlueAluminumSwivel Arm Extension Assembly0.98 / 0.98
0.571.00 in3.311.00SilverAluminumSwivel Arm190.75200
125 mm / 25 mm2.50.98BlueAluminumSwivel Arm Extension Assembly0.98 / 0.98
0.7925 mm / 25 mm2.50.98BlueAluminumSwivel Arm Extension Assembly0.98 / 0.98
0.6240 mm3.421.57BlueAluminumSwivel Arm Extension Assembly190.75
0.461.00 in2.381.00SilverAluminumSwivel Arm190.75200