Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
CPI-20TC-B-60
CPI-20TC-B-60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (oz)
1.3
Holding Capacity - Horizontal Dry (lbf)
8.5
Diameter (in)
2.06
Cup Size
2.00 in
Holding Capacity - Horizontal Wet (lbf)
7
Weight (g)
37
Holding Capacity - Horizontal Wet (kg)
3.2
Holding Capacity - Horizontal Dry (kg)
3.9
Cup Size
51 mm
Diameter (mm)
52.3
Holding Capacity - Vertical Lift (lbf)
22.7
Product Type
Traction
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (kg)
10.3
Durometer
60 (Black)
Shape
Round
Material
Nitrile
Mount
3/8" NPT
Product Series
TC/HT
Back to Top