Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
CPI-22MTC-B-HT
CPI-22MTC-B-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Diameter (in)
0.87
Weight (oz)
1.54
Cup Size
0.87 in
Holding Capacity - Horizontal Wet (lbf)
1.3
Holding Capacity - Horizontal Dry (lbf)
4
Holding Capacity - Horizontal Wet (kg)
0.6
Weight (g)
43.6
Holding Capacity - Horizontal Dry (kg)
1.8
Diameter (mm)
22
Cup Size
22 mm
Product Series
MTC-Round
Holding Capacity - Vertical Lift (lbf)
3.6
Holding Capacity - Vertical Lift (kg)
1.6
Product Function
Robotic Tooling
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
283-HTS_TARIFF_CODE
40169991
Material
HT2
Durometer
HT (Black)
Product Type
Hot Forming Bellows
Shape
Round
Mount
3/8 G
DistributorGroup
End Effectors
Back to Top