Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
CPI-50-100PF-C-45
CPI-50-100PF-C-45
Visit Product Series:
CAD
Request CAD
Download
Product Details
Unit View:
Imperial
Metric
Cup Size
1.97 x 3.93 in
Weight (oz)
4.2
Length (in)
4
Holding Capacity - Horizontal Wet (lbf)
6
Width (in)
2
Holding Capacity - Horizontal Dry (lbf)
18
Cup Size
50 x 100 mm
Holding Capacity - Horizontal Dry (kg)
8.2
Holding Capacity - Horizontal Wet (kg)
2.7
Weight (g)
119
Length (mm)
101.6
Width (mm)
50.8
DistributorGroup
End Effectors
Product Type
Flatfoot
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Shape
Oval
Durometer
45 (Red)
Product Series
FF/PF Oval
Material
Nitrile
Holding Capacity - Vertical Lift (lbf)
42
Product Function
Robotic Tooling
Mount
1.25" Square
Holding Capacity - Vertical Lift (kg)
19.1
Back to Top