Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
CPI-55TC-C-60
CPI-55TC-C-60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
5.5
Holding Capacity - Horizontal Dry (lbf)
100
Weight (oz)
7.2
Holding Capacity - Horizontal Wet (lbf)
45
Cup Size
5.50 in
Weight (g)
204
Cup Size
140 mm
Holding Capacity - Horizontal Wet (kg)
20.4
Holding Capacity - Horizontal Dry (kg)
45.5
Diameter (mm)
139.7
Product Type
Traction
Mount
1.25" Square
Holding Capacity - Vertical Lift (kg)
74.4
Product Function
Robotic Tooling
Product Series
TC/HT
Shape
Round
Holding Capacity - Vertical Lift (lbf)
164
Material
Nitrile
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Durometer
60 (Black)
DistributorGroup
End Effectors
Back to Top