Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
CPI-60-125PF-B-45
CPI-60-125PF-B-45
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
5.2
Length (in)
5
Cup Size
2.36 x 4.92 in
Holding Capacity - Horizontal Wet (lbf)
7
Width (in)
2.5
Holding Capacity - Horizontal Dry (lbf)
45
Cup Size
60 x 125 mm
Holding Capacity - Horizontal Dry (kg)
20.4
Length (mm)
127
Holding Capacity - Horizontal Wet (kg)
3.2
Width (mm)
63.5
Weight (g)
147
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Mount
3/8 G
Durometer
45 (Red)
Holding Capacity - Vertical Lift (lbf)
55
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Type
Flatfoot
Material
Nitrile
Product Series
FF/PF Oval
Holding Capacity - Vertical Lift (kg)
25
283-HTS_TARIFF_CODE
40169991
Shape
Oval
Back to Top