Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
CPI-60MFF-B-HT
CPI-60MFF-B-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Dry (lbf)
23.6
Holding Capacity - Horizontal Wet (lbf)
19.1
Cup Size
2.36 in
Weight (oz)
0.95
Diameter (in)
2.64
Holding Capacity - Horizontal Dry (kg)
10.7
Diameter (mm)
67
Cup Size
60 mm
Holding Capacity - Horizontal Wet (kg)
8.7
Weight (g)
27
Durometer
HT (Black)
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
40169991
Material
HT2
Product Series
MFF-Round
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (kg)
15.3
Shape
Round
Product Type
Hot Forming Flat
Holding Capacity - Vertical Lift (lbf)
33.7
283-COUNTRY_OF_ORIGIN
DE
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Mount
3/8 G
Back to Top