Email_Header_2550x130px_Banner_Automate

VACUUM PRODUCTS FOR END EFFECTORS

Destaco’s TPLP Series of magnets are ideal for use where vacuum cups or grippers are not able to be used.

CPI-TPLP15RB

Visit Product Series:
CAD

Download
Product Details Unit View:
Cup Size 1.50 in
Diameter (in) 1.5
Operating Pressure (PSI) 35
Weight (oz) 5
Diameter (mm) 38.1
Operating Pressure (bar) 2.4
Cup Size 38 mm
Weight (g) 136
DistributorGroup End Effectors
Durometer 50 (low skid)
Product Function Robotic Tooling
Shape Round
283-HTS_TARIFF_CODE 85059090
Holding Capacity - Vertical Lift (lbf) 17.0
Notes Vertical Holding Capacity: 3.18 (26 Ga. metal plate) to 4.54 (3/16" metal pate) with pad<br />4.54 (26 Ga. metal plate) to 7.71 (3/16" metal pate) without pad / 7.0 (26 Ga. metal plate) to 10.0 (3/16" metal pate) with pad<br />10.0 (26 Ga. metal plate) to 17.0 (3/16" metal pate) without pad
Mount 3/8" NPT
Product Type Mag-Lift Magnet
Port 3/8" NPT Compressed Air Port
Product Series TPLP
Holding Capacity - Vertical Lift (kg) 7.71
Back to Top