Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-80TCT-C-PU55
VC-80TCT-C-PU55
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
36
Weight (oz)
4.97
Diameter (in)
3.35
Cup Size
3.15 in
Holding Capacity - Horizontal Dry (lbf)
54
Holding Capacity - Horizontal Wet (kg)
16.33
Diameter (mm)
85
Cup Size
80 mm
Weight (g)
141
Holding Capacity - Horizontal Dry (kg)
24.49
Product Type
Bellows
Durometer
55 (Red Transparent)
Shape
Round
DistributorGroup
End Effectors
Material
Polyurethane
Holding Capacity - Vertical Lift (lbf)
53
283-HTS_TARIFF_CODE
40169991
Product Series
TC
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (kg)
24
Mount
1.25" Square
283-SPIKE_ORDER_QUANTITY
50
Back to Top