Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-90DD-G38-PU60
VC-90DD-G38-PU60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
2.7
Cup Size
3.54 in
Diameter (in)
3.6417322834646
Holding Capacity - Horizontal Dry (lbf)
80.5
Holding Capacity - Horizontal Wet (lbf)
55.8
Holding Capacity - Horizontal Wet (kg)
25.3
Weight (g)
77
Holding Capacity - Horizontal Dry (kg)
36.5
Diameter (mm)
92.5
Cup Size
90 mm
Product Type
Deepdish
Shape
Round
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (lbf)
69.7
Holding Capacity - Vertical Lift (kg)
31.6
Durometer
60 (Red Transparent)
283-HTS_TARIFF_CODE
39269097
Product Series
DD
Mount
3/8 G
283-COUNTRY_OF_ORIGIN
SG
283-SPIKE_ORDER_QUANTITY
50
Material
Polyurethane
Back to Top