Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-90DD-P38-PU60
VC-90DD-P38-PU60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
3.6417322834646
Cup Size
3.54 in
Weight (oz)
1.5
Holding Capacity - Horizontal Wet (lbf)
55.8
Holding Capacity - Horizontal Dry (lbf)
80.5
Holding Capacity - Horizontal Dry (kg)
36.5
Diameter (mm)
92.5
Holding Capacity - Horizontal Wet (kg)
25.3
Cup Size
90 mm
Weight (g)
43
Durometer
60 (Red Transparent)
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
39269097
283-COUNTRY_OF_ORIGIN
SG
Product Function
Robotic Tooling
Product Type
Deepdish
Shape
Round
Holding Capacity - Vertical Lift (lbf)
69.7
Product Series
DD
Material
Polyurethane
Holding Capacity - Vertical Lift (kg)
31.6
Mount
3/8 G Nylon
283-SPIKE_ORDER_QUANTITY
50
Back to Top