Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-B20N-18F
VC-B20N-18F
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
2.25
Diameter (in)
1.34
Weight (oz)
0.2
Cup Size
1.18 in
Weight (lb)
0.2
Cup Size
30 mm
Max. Payload (kg)
1.02
Diameter (mm)
34.0
Weight (kg)
6.2
Weight (g)
6.2
DistributorGroup
End Effectors
Mount
1/8 G Female
Used With Model/Series
Microtooling I Structure
PublishedDate
1704205772000
Material
Nitrile
Product Series
VC-B
Holding Capacity - Vertical Lift (lbf)
4.88
Durometer
A50 (Black)
Product Function
Robotic Tooling
Product Type
Micro Bellows
cad_url_button
/assets/cad-drawings/product/spr10-step-files/VC-B30N-18F.STEP
Shape
Round
Holding Capacity - Vertical Lift (kg)
2.21
Back to Top