Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-B20N-18M
VC-B20N-18M
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
0.79 in
Max Payload (lb)
2.25
Diameter (in)
0.88
Weight (oz)
0.2
Weight (lb)
0.18
Weight (kg)
5.07
Max. Payload (kg)
1.02
Diameter (mm)
22.4
Cup Size
20 mm
Weight (g)
6.2
Product Function
Robotic Tooling
Material
Nitrile
Product Series
ARV Vacuum Grippers
Mount
1/8 G Male
Shape
Round
DistributorGroup
End Effectors
PublishedDate
1680011535000
cad_url_button
/assets/cad-drawings/product/spr10-step-files/VC-B20N-18M.STEP
Product Type
Micro Bellows
Holding Capacity - Vertical Lift (lbf)
2.25
Holding Capacity - Vertical Lift (kg)
1.02
Used With Model/Series
CPI-VSA-ARVS-5-U18
Durometer
A50 (Black)
Back to Top