Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-B50S-18M
VC-B50S-18M
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
1.97 in
Diameter (in)
2.08
Weight (oz)
0.98
Diameter (mm)
52.8
Cup Size
50 mm
Weight (g)
30.5
DistributorGroup
End Effectors
Durometer
A50 (Orange)
Holding Capacity - Vertical Lift (kg)
6.63
Shape
Round
Mount
1/8 G Male
Product Series
VC-B
Holding Capacity - Vertical Lift (lbf)
14.6
Product Type
Micro Bellows
Product Function
Robotic Tooling
Material
Silicone
Back to Top