Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-BM30N-18M
VC-BM30N-18M
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
0.33
Cup Size
1.18 in
Max Payload (lb)
3.63
Diameter (in)
1.18
Weight (lb)
0.36
Cup Size
30 mm
Weight (g)
10.3
Diameter (mm)
30.0
Weight (kg)
10.3
Max. Payload (kg)
1.64
DistributorGroup
End Effectors
Shape
Round
Material
Nitrile
Used With Model/Series
CPI-VSA-ARVS-5-U18
Holding Capacity - Vertical Lift (kg)
1.64
Product Type
Micro Multi-Bellows
Holding Capacity - Vertical Lift (lbf)
3.63
PublishedDate
1680011538000
Mount
1/8 G Male
Product Series
ARV Vacuum Grippers
Durometer
A50 (Black)
Product Function
Robotic Tooling
cad_url_button
/assets/cad-drawings/product/spr10-step-files/VC-BM30N-18M.STEP
Back to Top