Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-BM30S-18F
VC-BM30S-18F
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
1.18
Weight (oz)
0.33
Cup Size
1.18 in
Cup Size
30 mm
Weight (g)
10.3
Diameter (mm)
30
Product Type
Micro Multi-Bellows
Durometer
A50 (Orange)
Mount
1/8 G Female
Holding Capacity - Vertical Lift (lbf)
3.63
Shape
Round
Material
Silicone
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (kg)
1.64
Product Function
Robotic Tooling
Product Series
VC-BM
Back to Top