Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED25-40-40-150

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.57|1.57
Weight (lb) 0.9
Length (in) 6.35
Tube Combinations (in) 1.57 / 1.57
Weight (kg) 0.41
Tube Diameter (mm) 40|40
Tube Combinations (mm) 40 / 40
Length (mm) 161.4
Product Function Robotic Tooling
Product Type Swivel Arm
Tube Size 40 mm / 40 mm
Product Series ED
DistributorGroup End Effectors
Finish Blue
Material Aluminum
Back to Top