Manual Clamping
Destaco’s 501-B Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and hardened pivot pins/bushings.

501-B

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.4
Height To Top Of Clamp Arm (in) 1.92
Clamp Arm Length (in) 0.56
Maximum Holding Capacity (lbf) 560.0
Maxmum Holding Capacity (N) 2000.0
Clamp Arm Length (mm) 14.2
Height To Top Of Clamp Arm (mm) 48.8
Weight (kg) 0.18
Application - Checking Fixtures Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Modular Hold-Down Clamps
Application - Closures Poor/Low
Product Function Clamping
Handle Vertical
Service Environment Harsh/Dirty
Application - Welding Excellent/High
Application - Assembly Excellent/High
Duty Cycle 3
Application - Wood-Working Poor/Low
Accomodates Workpiece Variation No
Standard Material Forged alloy steel
Clamp Bar Opening (+10°) (degrees) 200.0
Base Mounting Style Swivel
Clamp Arm Style Weldable
Application - Machining Poor/Low
Product Series 500 Series
Application - Food Processing Not Recommended
Toggle Lock Plus No
Product Accessories
503502
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
501501
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
501503
HANDLE FOR 501 SERIES CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top