Manual Clamping
Destaco’s 501-LB Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base.

501-LB

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 0.56
Height To Top Of Clamp Arm (in) 2.44
Maximum Holding Capacity (lbf) 560.0
Weight (lb) 0.44
Height To Top Of Clamp Arm (mm) 61.9
Clamp Arm Length (mm) 14.2
Maxmum Holding Capacity (N) 2000.0
Weight (kg) 0.2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Modular Hold-Down Clamps
Application - Welding Excellent/High
Application - Assembly Excellent/High
Standard Material Forged alloy steel
Application - Food Processing Not Recommended
Application - Wood-Working Poor/Low
Toggle Lock Plus No
Duty Cycle 3
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 200.0
Application - Machining Poor/Low
Product Function Clamping
Service Environment Harsh/Dirty
Application - Closures Poor/Low
Clamp Arm Style Weldable
Product Series 500 Series
Handle Vertical
Base Mounting Style Long
Application - Checking Fixtures Fair/Medium
Product Accessories
503502
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
501501
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
501503
HANDLE FOR 501 SERIES CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top