Rotary Positioning
Mechanical Rotary Indexers

RIGHT ANGLE, ROTARY INDEX DRIVES WITH UNIVERSAL MOUNTING – RA SERIES
Features
- Controlled acceleration and decelerations
- Smooth motion
- Preloaded for no backlash
- Shaft or flange output
- Quick settling time in the dwell position
- Capacity for high loads and high speeds
- Repeatable, accurate positioning
- Preloaded for no backlash
- Speeds with controlled acceleration and deceleration for repeatable, accurate positioning
- Have a known displacement-time relationship and known power requirements, and require little or no maintenance.
- Capacity for handling high loads
Markets
| Product | Accuracy (arcsec) | Product Type | Imperial or Metric Product | Output | Output Thrust/Axial Capacity (lb) | Index Period (deg) | Internal Inertia (lb-in²) | Stops | Output Shaft Diameter (in) | Output Radial Capacity (lb) | Height To Mounting Surface (in) | Maximum Torque (in-lb) | Mounting Surface Diameter (in) | B10 Torque Capacity (in-lb) | Output Overturning Moment Capacity (in-lb) | Center Distance (in) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 48 | Right Angle Index Drive | Imperial | Shaft | 1406 | 120 | 15 | 12 | 1 | 810 | 7.78 | 1392 | 2.81 | 1568 | 1620 | 1.9375 | |
| 48 | Right Angle Index Drive | Imperial | Shaft | 1406 | 270 | 15 | 6 | 1 | 810 | 7.78 | 1894 | 2.81 | 1711 | 1620 | 1.9375 | |
| 48 | Right Angle Index Drive | 1406 | 180 | 15 | 16 | 1 | 810 | 7.78 | 1779 | 2.81 | 2947 | 1620 | 1.9375 | |||
| 36 | Right Angle Index Drive | Imperial | Shaft | 5239 | 120 | 172 | 4 | 2 | 2842 | 16.32 | 7685 | 4.56 | 7751 | 2959 | 3 | |
| 37 | Right Angle Index Drive | Imperial | Shaft | 2277 | 270 | 45 | 4 | 1.625 | 1986 | 11 | 3123 | 3.38 | 2710 | 6951 | 2.375 | |
| 36 | Right Angle Index Drive | Imperial | Shaft | 5239 | 90 | 165 | 12 | 2 | 2842 | 16.32 | 5429 | 4.56 | 5536 | 2959 | 3 | |
| 36 | Right Angle Index Drive | Imperial | Shaft | 5239 | 120 | 169 | 6 | 2 | 2842 | 15.57 | 7173 | 4.56 | 7551 | 2959 | 3 | |
| 48 | Right Angle Index Drive | Imperial | Shaft | 1406 | 270 | 15 | 3 | 1 | 810 | 7.78 | 1710 | 2.81 | 1591 | 1620 | 1.9375 | |
| 36 | Right Angle Index Drive | Imperial | Shaft | 5239 | 270 | 172 | 2 | 2 | 2842 | 16.32 | 6300 | 4.56 | 6534 | 2959 | 3 | |
| 48 | Right Angle Index Drive | 1406 | 180 | 15 | 24 | 1 | 810 | 7.78 | 1430 | 2.81 | 1894 | 1620 | 1.9375 | |||
| 36 | Right Angle Index Drive | Imperial | Shaft | 5239 | 270 | 169 | 6 | 2 | 2842 | 15.57 | 7151 | 4.56 | 6138 | 2959 | 3 | |
| 36 | Right Angle Index Drive | Imperial | Shaft | 5239 | 270 | 172 | 8 | 2 | 2842 | 15.57 | 8433 | 4.56 | 7187 | 2959 | 3 | |
| 37 | Right Angle Index Drive | Imperial | Shaft | 2277 | 120 | 45 | 6 | 1.625 | 1986 | 11 | 3098 | 3.38 | 3179 | 6951 | 2.375 | |
| 37 | Right Angle Index Drive | Imperial | Shaft | 2277 | 120 | 43 | 8 | 1.625 | 1986 | 11 | 3728 | 3.38 | 3802 | 6951 | 2.375 | |
| 37 | Right Angle Index Drive | Imperial | Shaft | 2277 | 120 | 44 | 12 | 1.625 | 1986 | 11 | 3165 | 3.38 | 3176 | 6951 | 2.375 | |
| 37 | Right Angle Index Drive | Imperial | Shaft | 2277 | 270 | 45 | 3 | 1.625 | 1986 | 11 | 2757 | 3.38 | 2360 | 6951 | 2.375 | |
| 48 | Right Angle Index Drive | 1406 | 270 | 15 | 16 | 1 | 810 | 7.78 | 1346 | 2.81 | 1426 | 1620 | 1.9375 | |||
| 48 | Right Angle Index Drive | Imperial | Shaft | 1406 | 330 | 15 | 2 | 1 | 810 | 7.78 | 697 | 2.81 | 595 | 1620 | 1.9375 | |
| 37 | Right Angle Index Drive | Imperial | Shaft | 2277 | 270 | 45 | 6 | 1.625 | 1986 | 11 | 3031 | 3.38 | 2613 | 6951 | 2.375 | |
| 36 | Right Angle Index Drive | Imperial | Shaft | 5239 | 270 | 172 | 3 | 2 | 2842 | 15.57 | 6968 | 4.56 | 5913 | 2959 | 3 | |
| 48 | Right Angle Index Drive | Imperial | Shaft | 1406 | 270 | 15 | 8 | 1 | 810 | 7.78 | 2133 | 2.81 | 1987 | 1620 | 1.9375 | |
| 36 | Right Angle Index Drive | Imperial | Shaft | 5239 | 270 | 165 | 12 | 2 | 2842 | 15.57 | 5320 | 4.56 | 4504 | 2959 | 3 | |
| 36 | Right Angle Index Drive | Imperial | Shaft | 5239 | 180 | 172 | 3 | 2 | 2842 | 16.32 | 7060 | 4.56 | 6146 | 2959 | 3 | |
| 48 | Right Angle Index Drive | Imperial | Shaft | 1406 | 270 | 15 | 12 | 1 | 810 | 7.78 | 1444 | 2.81 | 1290 | 1620 | 1.9375 | |
| 37 | Right Angle Index Drive | Imperial | Shaft | 2277 | 270 | 43 | 8 | 1.625 | 1986 | 11 | 3672 | 3.38 | 3172 | 6951 | 2.375 | |
| 48 | Right Angle Index Drive | 1406 | 270 | 15 | 24 | 1 | 810 | 7.78 | 1448 | 2.81 | 1640 | 1620 | 1.9375 | |||
| 37 | Right Angle Index Drive | Imperial | Shaft | 2277 | 270 | 44 | 12 | 1.625 | 1986 | 11.43 | 3214 | 3.38 | 2738 | 6951 | 2.375 | |
| 36 | Right Angle Index Drive | Imperial | Shaft | 5239 | 90 | 172 | 8 | 2 | 2842 | 16.32 | 7830 | 4.56 | 8987 | 2959 | 3 | |
| 48 | Right Angle Index Drive | Imperial | Shaft | 1406 | 120 | 15 | 8 | 1 | 810 | 7.78 | 1735 | 2.81 | 2354 | 1620 | 1.9375 | |
| 36 | Right Angle Index Drive | Imperial | Shaft | 5239 | 270 | 172 | 4 | 2 | 2842 | 15.57 | 8067 | 4.56 | 6903 | 2959 | 3 | |
| 37 | Right Angle Index Drive | 2277 | 180 | 44 | 3 | 1.625 | 1986 | 11.43 | 3231 | 3.38 | 2852 | 6951 | 2.375 | |||
| 37 | Right Angle Index Drive | 2277 | 270 | 45 | 2 | 1.625 | 1986 | 11.43 | 2390 | 3.38 | 2061 | 6951 | 2.375 | |||
| 48 | Right Angle Index Drive | Imperial | Shaft | 1406 | 270 | 15 | 4 | 1 | 810 | 7.78 | 1999 | 2.81 | 1858 | 1620 | 1.9375 | |
| 37 | Right Angle Index Drive | 2277 | 126 | 43 | 4 | 1.625 | 1986 | 11.43 | 3463 | 3.38 | 3648 | 6951 | 2.375 | |||
| 48 | Right Angle Index Drive | 1406 | 180 | 15 | 4 | 1 | 810 | 7.78 | 1616 | 2.81 | 2257 | 1620 | 1.9375 | |||
| 48 | Right Angle Index Drive | Imperial | Shaft | 1406 | 120 | 15 | 6 | 1 | 810 | 7.78 | 1523 | 2.81 | 2024 | 1620 | 1.9375 |