Clamp Accessories

Destaco�s 624 Series straight line action clamps are versatile and compact models. They feature a threaded body for through hole mounting, ergonomic handle grip, and the ability to lock in both extended/retracted positions.

624-MM-B

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 700.0
Weight (lb) 1.63
Plunger Height (in) 0.81
Plunger Travel (in) 2.63
Weight (kg) 0.74
Plunger Travel (mm) 66.8
Maxmum Holding Capacity (N) 3110.0
Imperial or Metric Product Metric
Plunger Height (mm) 20.6
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Plunger Round
Handle Color Blue
Spindle Included? No
Plunger Thread M10
Base Mounting Style Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 49:1/21:1
Spindle (Recommended) 624105-M
PublishedDate 1685471750000
Mounting Nut (Supplied) 624105-M
Product Type Threaded Body
Toggle Lock Plus No
Product Function Clamping
Standard Material Steel
Product Series 602/604/624
Product Accessories
624106-M
Mounting plate
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top