destacofullWidthHeight

Hold Down Clamps

New generation toggle clamp with 2.5 times the capacity of our legacy models with adjustable pre-load, flanged base, and U-bar.

2027-U-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.34
Height Under Clamp Arm (in) 1.32
Clamp Arm Length (in) 2.86
Maximum Holding Capacity (lbf) 840.0
Maxmum Holding Capacity (N) 3740.0
Height Under Clamp Arm (mm) 33.5
Weight (kg) 0.61
Clamp Arm Length (mm) 72.6
Application - Assembly Excellent/High
Spindle Assembly 2007208-M
Clamp Arm Style U-Bar
Application - Closures Excellent/High
Duty Cycle 2
Application - Welding Fair/Medium
Toggle Lock Plus No
Flanged Washers 507107
Standard Material Steel (Black)
Product Type Standard
Handle Horizonal
Application - Wood-Working Excellent/High
Base Mounting Style Flange
Application - Food Processing Not Recommended
Product Function Clamping
Clamp Bar Opening (+10°) (degrees) 68.0
Service Environment Normal
Accomodates Workpiece Variation No
Product Series 2027
Application - Checking Fixtures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining Fair/Medium
Handle Opening (+10°) 70.0
Back to Top