Pull Action Clamps

Pull Action Latch Clamps Group

PULL ACTION, MANUAL LATCH CLAMPS FOR MOLDING & ASSEMBLY APPLICATIONS

DESTACO Pull-Action Latch Clamps feature a handle that can be moved to place the clamping pull bar (hook) around the opposing latch and pressed down to reach the locked position. Ideal for sealing chamber doors, mold closures, and access doors, the pull action latch clamps provide a powerful closing force, positive holding and convenient operation. These pull clamps are manufactured with holding capacities up to 7,500lbf. [33,4kN]. Three primary styles are available: Fixed latch type, U-hook type (horizontal and vertical), J-hook type.

Markets: Aerospace, Automotive, Food and Packaging, Consumer Goods, Industrial

Unit View:
performance
Back to Top