Destaco Logo

Rotary Positioning

Mechanical Rotary Indexers

RIGHT ANGLE, ROTARY INDEX DRIVES WITH UNIVERSAL MOUNTING – RA SERIES

RIGHT ANGLE, ROTARY INDEX DRIVES WITH UNIVERSAL MOUNTING – RA SERIES

CAMCO RA Series of Right Angle Index Drives are ideal for dial applications or actuation-type applications such as driving a linkage or in-line conveyor. These models feature a fixed center distance between input and output, a hardened ground barrel cam, and a compact design that requires minimum use of floor space. These models are also designed with preloaded “rib-centered” with modified-sine motion that provides smooth acceleration and deceleration with precision positioning. Ask our application experts about universal mounting!

Features

  • Controlled acceleration and decelerations
  • Smooth motion
  • Preloaded for no backlash
  • Shaft or flange output
  • Quick settling time in the dwell position
  • Capacity for high loads and high speeds
  • Repeatable, accurate positioning
  • Preloaded for no backlash
  • Speeds with controlled acceleration and deceleration for repeatable, accurate positioning
  • Have a known displacement-time relationship and known power requirements, and require little or no maintenance.
  • Capacity for handling high loads

Markets

Product
Accuracy (arcsec)
Product Type
Imperial or Metric Product
Internal Inertia (lb-in²)
Output
Output Thrust/Axial Capacity (lb)
Index Period (deg)
Stops
Output Shaft Diameter (in)
Output Radial Capacity (lb)
Height To Mounting Surface (in)
Maximum Torque (in-lb)
Mounting Surface Diameter (in)
B10 Torque Capacity (in-lb)
Output Overturning Moment Capacity (in-lb)
Center Distance (in)
48Right Angle Index DriveImperial15Shaft14061201218107.7813922.81156816201.9375
36Right Angle Index DriveImperial169Shaft523912062284215.5771734.56755129593
48Right Angle Index DriveImperial15Shaft1406270618107.7818942.81171116201.9375
36Right Angle Index DriveImperial165Shaft523990122284216.3254294.56553629593
36Right Angle Index DriveImperial172Shaft523918032284216.3270604.56614629593
48Right Angle Index DriveImperial15Shaft1406120818107.7817352.81235416201.9375
36Right Angle Index DriveImperial165Shaft5239270122284215.5753204.56450429593
48Right Angle Index DriveImperial15Shaft1406120618107.7815232.81202416201.9375
37Right Angle Index DriveImperial45Shaft227727041.62519861131233.38271069512.375
36Right Angle Index DriveImperial172Shaft523912042284216.3276854.56775129593
48Right Angle Index Drive1514061801618107.7817792.81294716201.9375
48Right Angle Index DriveImperial15Shaft1406270318107.7817102.81159116201.9375
36Right Angle Index DriveImperial169Shaft523927062284215.5771514.56613829593
36Right Angle Index DriveImperial172Shaft52399082284216.3278304.56898729593
48Right Angle Index DriveImperial15Shaft1406330218107.786972.8159516201.9375
36Right Angle Index DriveImperial172Shaft523927082284215.5784334.56718729593
37Right Angle Index DriveImperial45Shaft227727031.62519861127573.38236069512.375
48Right Angle Index Drive1514062701618107.7813462.81142616201.9375
37Right Angle Index DriveImperial45Shaft227727061.62519861130313.38261369512.375
37Right Angle Index DriveImperial43Shaft227712081.62519861137283.38380269512.375
37Right Angle Index DriveImperial44Shaft2277270121.625198611.4332143.38273869512.375
48Right Angle Index Drive1514061802418107.7814302.81189416201.9375
48Right Angle Index DriveImperial15Shaft14062701218107.7814442.81129016201.9375
37Right Angle Index DriveImperial45Shaft227712061.62519861130983.38317969512.375
48Right Angle Index DriveImperial15Shaft1406270818107.7821332.81198716201.9375
37Right Angle Index DriveImperial43Shaft227727081.62519861136723.38317269512.375
37Right Angle Index DriveImperial44Shaft2277120121.62519861131653.38317669512.375
36Right Angle Index DriveImperial172Shaft523927022284216.3263004.56653429593
36Right Angle Index DriveImperial172Shaft523927042284215.5780674.56690329593
36Right Angle Index DriveImperial172Shaft523927032284215.5769684.56591329593
48Right Angle Index Drive1514062702418107.7814482.81164016201.9375
37Right Angle Index Drive45227727021.625198611.4323903.38206169512.375
48Right Angle Index Drive151406180418107.7816162.81225716201.9375
48Right Angle Index DriveImperial15Shaft1406270418107.7819992.81185816201.9375
37Right Angle Index Drive44227718031.625198611.4332313.38285269512.375
37Right Angle Index Drive43227712641.625198611.4334633.38364869512.375